WPIS-1PB-PEX
Part of the WPIS-1PB Series
Ordering Code: 0650478
UPC: 098268312560
Lead Free: Not In Scope
1/2 In Pex Insert Stiffener
This stainless steel pipe stiffener insert is for use with compression stop connections. It is designed for use on PEX or other soft plastic basin or closet riser tubes, providing the necessary internal stiffness so that a proper compression joint can be made.
- PEX pipe stiffener insert
- Stainless steel
- Used with a chrome plated stop with compression connection
- Poly bagged
Specifications | |
---|---|
Brand | Watts |
Brass Insert | Yes |
EAN | 098268312560 |
Finish | Brass |
Fitting Name | Insert |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Material | Brass |
Lead Free | Not In Scope |
Material | Brass |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Material | Brass |
Part Number | 0650478 |
Series | WPIS-1PB |