WPSB-B12
Part of the WPSB Copper Series
Ordering Code: 0650834
UPC: 098268316704
Lead Free: YES
1/2 Cf X 1/2 In Nominal X 12 In Copper Stubout Elbow
This 1/2 inch CF x 1/2 inch x 12 inch copper stub out elbow is used to position and align copper pipe and stubout elbows at plumbing fixtures. This elbow is a 90 degree barbed transition from WaterPEX supply piping to fixture supply piping. Package of 4.
Features
- Copper
- Rolled end, no test plug required
- Can be cut to length
- For use with SDR-9 PEX pipe
Specifications | |
---|---|
Body Material | Copper |
Brand | Watts |
EAN | 098268316704 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Barb |
Lead Free | YES |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Plain |
Part Number | 0650834 |
Series | WPSB Copper |