WPSB-F
Discontinued
Part of the WPSB Copper Series
Ordering Code: 0650838
UPC: 098268316766
Lead Free: YES
3/4 Cf X 1/2 In Nominal X 8 In Copper Stubout Elbow With Eared Strap
This 3/4 inch CF x 3/4 inch x 8 inch copper stub out elbow with eared strap is used to position and align copper pipe and stubout elbows at plumbing fixtures. This elbow is a 90 degree barbed transition from WaterPEX supply piping to fixture supply piping. Package of 5.
Features
- Copper
- Rolled end, no test plug required
- Can be cut to length
- For use with SDR-9 PEX pipe
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268316766 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Barb |
| Lead Free | YES |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Plain |
| Part Number | 0650838 |
| Series | WPSB Copper |