WPSB-2S
Discontinued
Part of the WPSB PEX Series
Ordering Code: 0650826
UPC: 098268316407
Lead Free: Not In Scope
2-Hole Stubout Bracket
The PEX two hole stubout galvanized bracket is used to position and align PEX stubouts at fixtures or along joists or studs. The bracket is secured to wood framing with nails.
Features
- Galvanized steel
- Use with plastic grommets to position pipe or stubouts
- Will accept WPIG grommets
- Pre punched nail holes
Specifications | |
---|---|
Body Material | Galvanized |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268316407 |
Lead Free | Not In Scope |
Part Number | 0650826 |
Series | WPSB PEX |