WPSB-7S
Part of the WPSB PEX Series
Ordering Code: 0650828
UPC: 098268316469
Lead Free: Not In Scope
7-Hole Stubout Bracket
The PEX seven hole stubout galvanized bracket is used to position and align PEX stubouts at fixtures or along joists or studs. The bracket is secured to wood framing with nails.
Features
- Galvanized steel
- Use with plastic grommets to position pipe or stubouts
- Will accept WPIG grommets
- Pre punched nail holes
| Specifications | |
|---|---|
| Body Material | Galvanized |
| Brand | Watts |
| EAN | 098268316469 |
| Lead Free | Not In Scope |
| Part Number | 0650828 |
| Series | WPSB PEX |