WPSB-A
Part of the WPSB PEX Series
Ordering Code: 0650832
UPC: 098268316629
Lead Free: Not In Scope
1/2 To 1 In Copper Stubout Bracket
This 1/2 to 1 inch copper stub out bracket is used to position and align copper pipe and stubout elbows at plumbing fixtures. The brackets are nailed to the wood framing, then the copper pipe or stubouts are soldered to the bracket. This creates a secure, stable stubout for attaching valve stops. Package of 50.
Features
- Galvanized steel
- Use with plastic grommets to position pipe or stubouts
- Will accept WPIG grommets
- Pre punched nail holes
| Specifications | |
|---|---|
| Body Material | Copper |
| Brand | Watts |
| EAN | 098268316629 |
| Lead Free | Not In Scope |
| Part Number | 0650832 |
| Piping Material | Copper |
| Series | WPSB PEX |