WPSC-08
Part of the WPSC Series
Ordering Code: 0650913
UPC: 098268317848
Lead Free: Not In Scope
1/2 In Pex Snapclip (TM), Bulk
This 1/2 inch plastic snap clip is used for holding WaterPEX (R) pipe firmly in place. Snap clips can be used with or without a ClipRail. They can be interlocked for a very tight arrangement by anchoring them with a single screw through the base. Bulk pack of 100.
Features
- Plastic
- Ideal for strapping pipe into place on clip rail
- Ribbed strap for security
- Can be field adjusted
Specifications | |
---|---|
ASME Section VIII Support Type | Snap Clip |
Brand | Watts |
Buy American Act Compliant | NO |
Diameter | Does Not Apply To Product |
EAN | 098268317848 |
Lead Free | Not In Scope |
Material | Plastic |
Part Number | 0650913 |
Series | WPSC |