WPSC-16PB
Part of the WPSC Series
Ordering Code: 0650906
UPC: 098268317770
Lead Free: Not In Scope
1 In Pex Snapclip (TM)
This 1 inch plastic snap clip is used for holding WaterPEX (R) pipe firmly in place. Snap clips can be used with or without a ClipRail. They can be interlocked for a very tight arrangement by anchoring them with a single screw through the base. Package of 10.
Features
- Plastic
- Ideal for strapping pipe into place on clip rail
- Ribbed strap for security
- Can be field adjusted
Specifications | |
---|---|
ASME Section VIII Support Type | Snap Clip |
Brand | Watts |
Buy American Act Compliant | NO |
Diameter | Does Not Apply To Product |
EAN | 098268317770 |
Lead Free | Not In Scope |
Material | Plastic |
Part Number | 0650906 |
Series | WPSC |