WPUMB-1PB
Part of the WPUMB Series
Ordering Code: 0650911
UPC: 098268317824
Lead Free: Not In Scope
Pex Manifold Bracket
This WaterPEX universal manifold bracket is for use with copper manifolds. Each package contains two brackets per pack to support two manifolds, one for hot water and one for cold water. These manifold brackets will hold a pair of Watts copper manifolds, one for hot and one for cold. These narrow brackets fit within a 3 1/2 inch wall or can be mounted external to the wall.
- Plastic
- Two brackets per set
- Universal for copper manifolds
- Mounting screws not included
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268317824 |
Kit Contents | (2) Bracket |
Lead Free | Not In Scope |
Manifold Accessory Type | Mounting Bracket |
Part Number | 0650911 |
Series | WPUMB |