WPCMT-08PB
Part of the WPCMT Series
Ordering Code: 0650888
UPC: 098268317534
Lead Free: Not In Scope
1/2 IN x 11 IN Crimp Master Tool
This CrimpMaster tool is for 1/2 inch fittings. It has a smaller angled head ideal for tight spaces, and is 11 inches inch length.
- Hardened steel
- Angled head is ideal for crimping in tight spaces
- Insulated handles
- Does not require field adjustments
Specifications | |
---|---|
Brand | Watts |
EAN | 098268317534 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650888 |
Series | WPCMT |