WPCMT-12PB
Part of the WPCMT Series
Ordering Code: 0650889
UPC: 098268317541
Lead Free: Not In Scope
3/4 IN x 11 IN Crimp Master Tool
This CrimpMaster tool is for 3/4 inch fittings. It has a smaller angled head ideal for tight spaces, and is 11 inches inch length.
- Hardened steel
- Angled head is ideal for crimping in tight spaces
- Insulated handles
- Does not require field adjustments
Specifications | |
---|---|
Brand | Watts |
EAN | 098268317541 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | 3/4 IN |
Part Number | 0650889 |
Series | WPCMT |