WPCRT-1
Part of the WPCRT Series
Ordering Code: 0651016
UPC: 098268340563
Lead Free: Not In Scope
Crimpring (TM) Removal Tool
This heavy-duty, crimp ring removal tool is used for the removal of WaterPEX CrimpRings without damaging the brass PEX fitting. It is factory calibrated prior to shipment, but can be adjusted as necessary. It should only be used on brass PEX fittings.
- Hardened steel
- Can be used to remove a copper crimp ring
- Insulated handles
- Field settable for 1/2 and 3/4 IN crimp rings
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268340563 |
Lead Free | Not In Scope |
Material | Hardened Steel |
Outer Diameter | Does Not Apply To Product |
Part Number | 0651016 |
Series | WPCRT |