WPTC-2PB
Part of the WPTC-2PB Series
Ordering Code: 0650928
UPC: 098268318227
Lead Free: Not In Scope
Ratcheting Pex Tubing Cutter
This WaterPEX professional tubing cutter model is used to cut PEX tubing to desired length. This ratchet style cutter is made of all metal, heavy duty construction and is designed for the rigor of daily jobsite use.
Features
- All metal construction
- Individually boxed
- Durable
- Integral handle lock
Specifications | |
---|---|
Brand | Watts |
EAN | 098268318227 |
Lead Free | Not In Scope |
Material | Metal |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650928 |
Series | WPTC-2PB |