WPUW-1
Part of the WPUW Series
Ordering Code: 0650866
UPC: 098268317190
Lead Free: Not In Scope
Pex Pipe Coil Unwinder
The WaterPEX pipe unwinder works for both barrier and non-barrier PEX. It can handle sizes through 1 inch, making handling coils easier when installing. The coil sits on the tripod and is held in place as it unwinds with four guide-bars. The pipe is uncoiled through a guide-ring that sits at the top of the unwinder.
Features
- All metal construction
- Quality construction
- Fits up to 1000 FT of pipe
- Easy assembly
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268317190 |
Lead Free | Not In Scope |
Material | Metal |
Outer Diameter | Does Not Apply To Product |
Part Number | 0650866 |
Series | WPUW |