WPATC16-500W
Discontinued
Part of the WPaTC-W Series
Ordering Code: 0653326
UPC: 098268138009
Lead Free: YES
1 IN X 500 FT Coil Translucent Potable WaterPEXa Tubing, Black Print
This 500 foot shrink wrapped coil of translucent 1 inch WaterPEXa tubing with black print is a cross-linked polyethylene tubing for potable water designed for residential, commercial and industrial installation applications. It is tough, flexible and corrosion resistant and is much lighter than copper pipe. Manufactured using the Engel process, this tubing is compatible with all connection systems, crimp, cinch and cold expansion.
Features
- Coiled potable PEX tubing
- F1960 compatible
- Black print for color coding purposes
- 1 ID inch translucent tubing size
| Specifications | |
|---|---|
| Bend Radius | 9 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Brittle Point | Does Not Apply To Product |
| Burst Pressure-BAR | 20.68 |
| Burst Pressure-PSI | 300 |
| Color | Translucent |
| Durometer | Does Not Apply To Product |
| Durometer Scale | Does Not Apply To Product |
| EAN | 098268138009 |
| Elongation | Does Not Apply To Product |
| Gauge | 1.00 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 100.00 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0653326 |
| Series | WPaTC-W |
| Wall Thickness | 0.0625 |
| Wall Thickness-Fractions | 1/16 IN |