WPATS08-50B
Discontinued
Part of the WPaTS-B Series
Ordering Code: 0653331
UPC: 098268138290
Lead Free: YES
1/2 IN X 1000 FT 20 FT sticks Translucent Potable WaterPEXa Tubing, Blue Print
This 1000 foot bag of 20 FT sticks of translucent 1/2 inch WaterPEXa tubing with blue print is a cross-linked polyethylene tubing for potable water designed for residential, commercial and industrial installation applications. It is tough, flexible and corrosion resistant and is much lighter than copper pipe. Manufactured using the Engel process, this tubing is compatible with all connection systems, crimp, cinch and cold expansion.
- 20 FT stick bundle
- F1960 compatible
- Blue print for color coding purposes
- 1/2 ID inch translucent tubing size
Specifications | |
---|---|
Bend Radius | 5 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Brittle Point | NA |
Burst Pressure-BAR | 20.68 |
Burst Pressure-PSI | 300 |
Color | Translucent |
Durometer | NA |
Durometer Scale | Does Not Apply To Product |
EAN | 098268138290 |
Elongation | NA |
Gauge | 1.00 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 100.00 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 5/8 IN |
Part Number | 0653331 |
Series | WPaTS-B |
Wall Thickness | 0.0625 |
Wall Thickness-Fractions | 1/16 IN |