WPATS16-25B
Discontinued
Part of the WPaTS-B Series
Ordering Code: 0653407
UPC: 098268015102
Lead Free: YES
1 IN X 500 FT 20 FT sticks Translucent Potable WaterPexa Tubing, Blue Print
This 500 foot bag of 20 FT sticks of translucent 1 inch WaterPEXa tubing with blue print is a cross-linked polyethylene tubing for potable water designed for residential, commercial and industrial installation applications. It is tough, flexible and corrosion resistant and is much lighter than copper pipe. Manufactured using the Engel process, this tubing is compatible with all connection systems, crimp, cinch and cold expansion.
Features
- 20 FT stick bundle
- F1960 compatible
- Blue print for color coding purposes
- 1 In ID translucent tubing size
| Specifications | |
|---|---|
| Bend Radius | 9 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Brittle Point | Does Not Apply To Product |
| Burst Pressure-BAR | 20.60 |
| Burst Pressure-PSI | 300 |
| Color | Translucent with Blue print |
| Durometer | Does Not Apply To Product |
| Durometer Scale | Does Not Apply To Product |
| EAN | 098268015102 |
| Elongation | Does Not Apply To Product |
| Gauge | 1.00 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 6.89 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0653407 |
| Series | WPaTS-B |
| Wall Thickness | Does Not Apply To Product |
| Wall Thickness-Fractions | Does Not Apply To Product |