WPaFP12-25B
Discontinued
Part of the WPFP-B Series
Ordering Code: 0653417
UPC: 098268182682
Lead Free: YES
3/4 In x 250 Ft 10 Ft Sticks Translucent Potable WaterPEXa Tubing, Blue Print
This bag contains 250 Ft (25 - 10 ft sticks) of translucent 3/4 inch WaterPEXa tubing with blue print and was designed with the repair plumber and retrofit contractor in mind. It is made to fit easily into the bed of a pick-up truck or service van and does not require two people to load or unload.
Features
- Convenient 10 Ft Sticks
- Bundle is easy to handle and will fit in a service van
- F1960 compatible
- Blue print for color coding purposes
Specifications | |
---|---|
Bend Radius | 7 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Brittle Point | NA |
Burst Pressure-BAR | 20.68 |
Burst Pressure-PSI | 300 |
Color | Translucent with Blue Print |
Durometer | NA |
Durometer Scale | Does Not Apply To Product |
EAN | 098268182682 |
Elongation | NA |
Gauge | 1.00 |
Inner Diameter | 3/4 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 6.89 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 7/8 IN |
Part Number | 0653417 |
Series | WPFP-B |
Wall Thickness | .0625 |
Wall Thickness-Fractions | 1/16 IN |