WPaFP08-50R
Discontinued
Part of the WPFP-R Series
Ordering Code: 0653413
UPC: 098268182644
Lead Free: YES
1/2 In x 500 Ft 10 Ft Sticks Translucent Potable WaterPEXa Tubing, Red Print
This bag contains 500 Ft (50 - 10 ft sticks) of translucent 1/2 inch WaterPEXa tubing with red print and was designed with the repair plumber and retrofit contractor in mind. It is made to fit easily into the bed of a pick-up truck or service van and does not require two people to load or unload.
Features
- Convenient 10 Ft Sticks
- Bundle is easy to handle and will fit in a service van
- F1960 compatible
- Red print for color coding purposes
Specifications | |
---|---|
Bend Radius | 5 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Brittle Point | NA |
Burst Pressure-BAR | 20.68 |
Burst Pressure-PSI | 300 |
Color | Translucent with Red Print |
Durometer | NA |
Durometer Scale | Does Not Apply To Product |
EAN | 098268182644 |
Elongation | NA |
Gauge | 1.00 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 6.89 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 5/8 IN |
Part Number | 0653413 |
Series | WPFP-R |
Wall Thickness | .0625 |
Wall Thickness-Fractions | 1/16 IN |