WPaFP16-5R
Discontinued
Part of the WPFP-R Series
Ordering Code: 0653415
UPC: 098268182705
Lead Free: YES
1 In x 50 Ft 10 Ft Sticks Translucent Potable WaterPEXa Tubing, Red Print
This bag contains 50 Ft (5 - 10 ft sticks) of translucent 1 inch WaterPEXa tubing with red print and was designed with the repair plumber and retrofit contractor in mind. It is made to fit easily into the bed of a pick-up truck or service van and does not require two people to load or unload.
Features
- Convenient 10 Ft. Sticks
- Bundle is easy to handle and will fit in a service van
- F1960 compatible
- Red print for color coding purposes
| Specifications | |
|---|---|
| Bend Radius | 9 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Brittle Point | NA |
| Burst Pressure-BAR | 20.60 |
| Burst Pressure-PSI | 300 |
| Color | Translucent with Red print |
| Durometer | NA |
| Durometer Scale | Does Not Apply To Product |
| EAN | 098268182705 |
| Elongation | NA |
| Gauge | 1.00 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 6.89 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0653415 |
| Series | WPFP-R |
| Wall Thickness | .0625 |
| Wall Thickness-Fractions | 1/16 IN |