WPFP08-50R
Part of the WPFP-R Series
Ordering Code: 0651010
UPC: 098268340518
Lead Free: YES
1/2 In X 10 Ft Red Pex Pipe Stick
This WaterPEX red pipe bundle was designed with the repair plumber and retrofit contractor in mind. This bundle has fifty 1/2 inch sticks that are 10 feet long and packaged in a convenient, easy to carry, heavy-duty 8 mil plastic sheath. It is made to fit easily into the bed of a pick-up truck or service van and does not require two people to load or unload.
Features
- Convenient 10 FT sticks
- Bundle is easy to handle and will fit in a service van
- Packaged in heavy duty, UV protective plastic sheath
- Bundle is color coded on ends for identification
Specifications | |
---|---|
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Red |
EAN | 098268340518 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 93.00 |
Maximum Operating Temperature-Fahrenheit | 200 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 7/8 IN |
Part Number | 0651010 |
Series | WPFP-R |
Wall Thickness | .0625 |