WPTC16-100B
Part of the WPTC-B Series
Ordering Code: 0650371
UPC: 098268527803
Lead Free: YES
1 In X 100 Ft Blue Pex Pipe Coil
This 1 IN by 100 FT blue coil of cross-linked polyethylene tubing manufactured without an oxygen barrier is used for potable water applications. WaterPEX (TM) is connected to manifolds or barbed fittings using CrimpRing (TM) fittings (ductile copper CrimpRing (TM) compressed over WaterPEX CrimpRing fitting) or stainless steel CinchClamps (TM). The maximum working pressure ranges from 160 psi at 73.4 degrees F (11 bar at 23 degrees C) to 80 psi at 200 degrees F (5.5 bar at 93 degrees C).
Features
- Manufactured in accordance with ASTM F-876 and F-877 to SDR-9 dimensional standards
- Listed by NFS for use in potable water systems
- Compliant with the Uniform Plumbing Code
- Packaged in UV resistant shrink wrap
| Specifications | |
|---|---|
| Bend Radius | 10 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | Blue |
| EAN | 098268527803 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0650371 |
| Series | WPTC-B |
| Wall Thickness | .0625 |