WPTC16-500B
Discontinued
Part of the WPTC-B Series
Ordering Code: 0650321
UPC: 098268539141
Lead Free: YES
1 In X 500 Ft Coil Blue Portable Pex Tubing
This 500 foot shrink wrapped coil of blue 1 inch WaterPEX tubing is a cross-linked polyethylene tubing for potable water applications. It is tough, flexible, and corrosion resistant and is much lighter than copper pipe.
Features
- Coiled PEX pipe
- SDR-9, NSF-PW, PEX5006, ASTM-F1807, F-2159, F-2434 certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
| Specifications | |
|---|---|
| Bend Radius | 10 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | Blue |
| EAN | 098268539141 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0650321 |
| Series | WPTC-B |
| Wall Thickness | .0625 |