WPTC16-100R
Discontinued
Part of the WPTC-R Series
Ordering Code: 0650372
UPC: 098268527810
Lead Free: YES
1 In X 100 Ft Red Pex Pipe Coil
This 100 foot shrink-wrapped coil of red 1 inch WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible and corrosion proof, and is much lighter than copper.
Features
- Coiled PEX pipe
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
| Specifications | |
|---|---|
| Bend Radius | 10 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | Red |
| EAN | 098268527810 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0650372 |
| Series | WPTC-R |
| Wall Thickness | .0625 |