WPTC02-100W
Discontinued
Part of the WPTC-W Series
Ordering Code: 0650374
UPC: 098268337280
Lead Free: YES
1/8 In X 100 Ft White Pex Pipe Coil
This 100 foot shrink-wrapped coil of white 1/8 inch WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible, and corrosion proof, and is much lighter than copper.
Features
- Coiled PEX pipe
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
| Specifications | |
|---|---|
| Bend Radius | 1 1/2 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | White |
| EAN | 098268337280 |
| Inner Diameter | 1/8 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1/4 IN |
| Part Number | 0650374 |
| Series | WPTC-W |
| Wall Thickness | .0625 |