WPTC12-100W
Part of the WPTC-W Series
Ordering Code: 0650397
UPC: 098268311389
Lead Free: YES
3/4 In X 100 Ft White Pex Pipe Coil
This 100 foot shrink-wrapped coil of white 3/4 inch WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible, and corrosion proof,and is much lighter than copper.
Features
- Coiled PEX pipe
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
Specifications | |
---|---|
Bend Radius | 7 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | White |
EAN | 098268311389 |
Inner Diameter | 3/4 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 93.00 |
Maximum Operating Temperature-Fahrenheit | 200 |
Outer Diameter | 7/8 IN |
Part Number | 0650397 |
Series | WPTC-W |