WPTC24-300W
Discontinued
Part of the WPTC-W Series
Ordering Code: 0651091
UPC: 098268479751
Lead Free: YES
Pex Pipe 300 Ft Coil
This 300 foot shrink-wrapped coil of white 1 1/2 inch WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible and corrosion proof, and is much lighter than copper.
Features
- Coiled PEX pipe
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 Certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
| Specifications | |
|---|---|
| Bend Radius | 13 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | White |
| EAN | 098268479751 |
| Inner Diameter | 1 1/2 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 5/8 IN |
| Part Number | 0651091 |
| Series | WPTC-W |
| Wall Thickness | .0625 |