WPTS08-50B
Part of the WPTS-B Series
Ordering Code: 0650406
UPC: 098268311501
Lead Free: YES
1/2 In X 20 Ft Blue Pex Pipe Stick
This bundle of blue WaterPEX 1/2 inch pipe is comprised of 50 sticks that are 20 feet in length. WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible, and corrosion proof, and is much lighter than copper.
- Bundled PEX sticks
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 certified
- Packaged in heavy duty, UV protective plastic sheath
- Color coded packaging
Specifications | |
---|---|
Bend Radius | 5 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Blue |
EAN | 098268311501 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 93.00 |
Maximum Operating Temperature-Fahrenheit | 200 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 5/8 IN |
Part Number | 0650406 |
Series | WPTS-B |
Wall Thickness | .0625 |