WPTS08-25R
Part of the WPTS-R Series
Ordering Code: 0651026
UPC: 098268351958
Lead Free: YES
1/2 X 20 Ft In Pex Pipe, Red, 25 Sticks
This bundle of red WaterPEX 1/2 inch pipe is comprised of 25 sticks that are 20 foot in length. WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible and corrosion proof, and is much lighter than copper.
Features
- Bundled PEX Sticks
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 Certified
- Packaged in heavy duty, UV protective plastic sheath
- Color Coded Packaging
Specifications | |
---|---|
Bend Radius | 5 IN |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Red |
EAN | 098268351958 |
Inner Diameter | 1/2 IN |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 93.00 |
Maximum Operating Temperature-Fahrenheit | 200 |
Maximum Working Pressure-PSI | 100 |
Outer Diameter | 5/8 IN |
Part Number | 0651026 |
Series | WPTS-R |
Wall Thickness | .0625 |