WPTS16-5R
Part of the WPTS-R Series
Ordering Code: 0651081
UPC: 098268456066
Lead Free: YES
Red Pex Tubing 20 Ft, 5 Sticks, Red
This bundle of red WaterPEX 1 inch pipe is comprised of 5 sticks that are 20 foot in length. WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible and corrosion proof, and is much lighter than copper.
Features
- Pre-cut to 20 FT lengths
- SDR-9, NSF-PW, PEX5306, ASTM F-1807, F-2159, F-2434 certified
- Packaged in heavy duty, color coded UV protective plastic sheath
- Listed by NFS for use in potable water systems
| Specifications | |
|---|---|
| Bend Radius | 10 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | Red |
| EAN | 098268456066 |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 1 1/8 IN |
| Part Number | 0651081 |
| Series | WPTS-R |
| Wall Thickness | .6025 |