WPTC28-5W
Discontinued
Part of the WPTS-W Series
Ordering Code: 0651094
UPC: 098268479836
Lead Free: YES
2 X 20 Ft In Pex Pipe, White, 5 Sticks
This bundle of white WaterPEX 2 inch pipe is comprised of 5 sticks that are 20 foot in length. WaterPEX tubing is a cross-linked polyethylene tubing used for potable water applications. It is tough, flexible and corrosion proof, and is much lighter than copper.
Features
- Bundled PEX sticks
- SDR-9, NSF-PW, CL-R, ASTM F-1807, F-2159, F-2434 Certified
- Packaged in heavy duty UV protective plastic sheath
- Color coded packaging
| Specifications | |
|---|---|
| Bend Radius | 17 IN |
| Body Material | Cross-Linked Polyethylene |
| Brand | Watts |
| Color | White |
| EAN | 098268479836 |
| Inner Diameter | 2 IN |
| Lead Free | YES |
| Maximum Operating Temperature-Celsius | 93.00 |
| Maximum Operating Temperature-Fahrenheit | 200 |
| Maximum Working Pressure-PSI | 100 |
| Outer Diameter | 2 1/8 IN |
| Part Number | 0651094 |
| Series | WPTS-W |
| Wall Thickness | .0625 |