LFWPAS-2PB
Discontinued
Part of the LFWPAS Series
Ordering Code: 0121142
UPC: 098268730654
Lead Free: YES
1/2 IN Crimp X 3/8 IN OD Chrome Angle Stop Valve
This 1/2 inch crimp by 3/8 inch OD compression stop is made of chrome plated lead free brass. It is designed to serve as a decorative shutoff valve for a WaterPEX (R) faucet or toilet service line. This quarter turn stop has an easy to use oval hand wheel.
Features
- Lead free brass
- Chrome plated
- Oval Handwheel
- Quarter turn
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Size-Metric | Does Not Apply To Product |
| Inlet Connection Type | Crimped |
| Inlet Material | Lead Free Brass |
| Inner Diameter | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-PSI | 160.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature-Fahrenheit | 30 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 3/8 IN |
| Outlet Connection Type | Pex Compression |
| Outlet Material | Lead Free Brass |