APU15
Part of the APU Series
Ordering Code: 0958046
UPC: 098268965018
Lead Free: Not In Scope
14 x 14 IN SpringFit Access Panel, Polystyrene
This 14 x 14 inch SpringFit(R) access panel is used in residential and commercial applications to conceal plumbing, wires, cables and spa pumps. This panel is made of durable white polystyrene and can be painted or wallpapered to match the surrounding decor. It is designed to fit any size shape hole from 10 IN x 10 IN to 14 IN x 14 IN. No exact measurements of hole required to install.
Features
- Can be painted or wallpapered
- Fits any size or shape hole from 10 IN x 10 IN to 14 IN x 14 IN
- No exact measurements required
- Works on ceilings and walls
- Can be painted or wallpapered
| Specifications | |
|---|---|
| Body Material | Polystyrene |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Opening Size | 10 IN x 10 IN to 14 IN x 14 IN |
| Panel Size | 16 IN x 16 IN |