APU9
Part of the APU Series
Ordering Code: 0958042
UPC: 098268965001
Lead Free: Not In Scope
8 X 8 In SpringFit Access Panel, Polystyrene
This 8 x 8 inch SpringFit(R) access panel is used in residential and commercial applications to conceal plumbing, wires, cables and spa pumps. This panel is made of durable white polystyrene and can be painted or wallpapered to match the surrounding decor. It is designed to fit any size shape hole from 5 IN x 6 IN to 8 IN x 8 IN. No exact measurements of hole required to install.
Features
- Used to hide unsightly wires, cables, and pumps while maintaining accessibility
- Can be painted or wallpapered
- Fits any size or shape hole from 5 IN x 6 IN to 8 IN x 8 IN
- No exact measurements required
- Works on ceilings and walls
Specifications | |
---|---|
Body Material | Polystyrene |
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Opening Size | 5 IN x 6 IN to 8 IN x 8 IN |
Panel Size | 10 IN x 10 IN |