WAS 1/2
Part of the WAS Series
Ordering Code: 0215476
UPC: 098268633337
Lead Free: NO
1/2 In Cast Brass Anti-Sweat Valve For Water Closet
This 1/2 inch anti-sweat valve is used in residential applications for mixing hot water with the cold water supply to temper the water inside the toilet tank to prevent condensation build-up on the outside of the tank. It features a brass body with IPS male connections and includes compression nuts and sleeves for alternative means of connection. The maximum temperature is 180 degree F (82C).
- Cast brass
- Eliminates condensation on tank
- Connect by included compression nut or remove nut and use male thread
- Maximum temperature 180 degree F
Specifications | |
---|---|
Body Finish | Cast Brass |
Body Material | Cast Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Capacity | Does Not Apply To Product |
Cold Inlet Temperature Range | Does Not Apply To Product |
Cold Water Bypass | No |
Cold Water Inlet Connection Size | 1/2 IN |
Cold Water Inlet Connection Type | Compression Joint |
Cold Water Inlet Thread Type | Does Not Apply To Product |
EAN | 098268633337 |
Flow Rate | Does Not Apply To Product |
Hot Inlet Temperature Range | Does Not Apply To Product |
Hot Water Inlet Connection Size | 1/2 IN |
Hot Water Inlet Connection Type | Compression Joint |
Hot Water Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure Differential | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Compression Joint |
Outlet Temperature Accuracy | Does Not Apply To Product |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0215476 |
Series | WAS |
Temperature Adjustment Range | Does Not Apply To Product |