250A
Series 250A Class 2500 Quick Acting Line Blinds are designed for applications that require positive visual indication of line closure and opening.
Features
- O-ring seals provide positive, dead-tight shutoff
- Stainless steel guide pins in face of the body flange ensure accurate alignment of spectacle plate
- Designed for quick and easy installation
- Rating: 6170 psi at 100°F
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 250A
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |