LFTP300T 1/2
Part of the LFTP300 Series
Ordering Code: 0121238
UPC: 098268580433
Lead Free: YES
1/2 IN Lead Free Trap Primer, Threaded Inlet and Outlet
This 1/2 inch trap primer is installed in plumbing systems to prevent floor drain traps from losing their water seal by evaporation. It operates by sensing the pressure drop in the supply line from downstream fixtures or appliances. This trap primer features a lead free brass body with EDPM seals, built-in air gap, and 1/2 inch male NPT inlet by 1/2 inch female NPT outlet. The minimum supply pressure must exceed 25 psi (172 kPa) and the maximum supply pressure is 125 psi (8.6 bar).
Features
- Lead free brass construction
- Built-in air gap
- Prevents backflow of sewer gas into building
- Tested and approved with ASSE standard 1018 and listed by IAPMO
| Specifications | |
|---|---|
| Body Material | Brass |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268580433 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Maximum Water Pressure-PSI | 125 |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Part Number | 0121238 |
| Series | LFTP300 |