LF05-PEX-T 1/2
Part of the LF05 Series
Ordering Code: 0009857
UPC: 098268430189
Lead Free: YES
1/2 In Lead Free Mini Water Hammer Arrestor With Crimp End Connections
This 1/2 inch lead free mini water hammer arrestor provides economical and effective single fixture protection used in residential water system applications such as dishwasher, washing machine, and fast closing positive shutoff valve applications. It is designed to provide automatic, repetitive control of water hammer in residential and light industrial applications and prevent water hammer conditions that are damaging to pipes and appliances. This is a factory air charged, permanently sealed unit with PEX crimp end connections and a tee shaped body design. It should be installed as close to the shock source as possible with one unit each for the hot and cold water lines. The temperature range is 33 to 180 degrees F (0.5 to 82 degrees C) and the operating pressure is up to 150 psi (10.3 bar).
Features
- Ideal for dishwashers, washing machines and quick-closing faucets
- Can be installed vertically, horizontally or any angle in concealed locations without access panels
- Factory air charged and is not rechargable
- ASSE approved and IAPMO listed
Specifications | |
---|---|
Air Precharge | 60 PSI |
Air Valve | No |
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1/2 IN |
Connection Size-Metric | 15 MM |
Connection Type | Crimped |
EAN | 098268430189 |
Factory Set Pressure-PSI | 60 |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.00 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Part Number | 0009857 |
Product Overall Height | 4.6875 IN |
Product Overall Width | 2.25 IN |
Series | LF05 |
Temperature Range | 33 to 180 degree F |