LF150HA 3/4
Part of the LF150A Series
Ordering Code: 0121229
UPC: 098268580280
Lead Free: Yes
3/4 IN Lead Free Hose Thread Adapter for Washing Machine to Install Water Hammer Arrestor
This 3/4 inch lead free hose thread adapter is used to install a water hammer arrestor directly to washing machine supply lines to control the water pressure shock and prevent water hammer conditions that are damaging to pipes and appliances. It is made of lead free cast brass and has a 1/2 inch threaded inlet for water hammer mounting and 3/4 inch hose thread fitting to connect to the washing machine supply lines.
Features
- Lead free cast brass construction
- 3/4 IN hose thread end connection
- Direct mounting to a washing machine shutoff valve
- For 1/2 IN shock arrestors
| Specifications | |
|---|---|
| Air Precharge | 30 PSI |
| Air Valve | Yes |
| Body Material | Stainless Steel |
| Brand | Watts |
| Connection Size | 3/4 IN |
| Connection Size-Metric | 20 MM |
| Connection Type | Male Hose Threaded |
| Factory Set Pressure-PSI | 30 |
| Lead Free | Yes |
| Maximum Operating Temperature-Celsius | 82.00 |
| Maximum Operating Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 10.30 |
| Maximum Working Pressure-PSI | 150 |
| Part Number | 0121229 |
| Product Overall Height | 4.3125 IN |
| Product Width | 3.40625 IN |
| Series | LF150A |
| Thread Type | MHT |
| UPC | 098268580280 |