LF15M2-D 1
Part of the LF15M2 Series
Ordering Code: 0750163
UPC: 098268526158
Lead Free: YES
1 In Lead Free Water Hammer Arrestor, Npt Brass Hex Adapter, Unit Size D
This 1 inch, unit size D lead free water hammer arrestor is used in commercial and industrial applications to control water pressure shock and prevent water hammer conditions. It consists of a copper body with a lead free brass NPT threaded hex adapter, EPDM seals and O-rings, polypropylene piston, and cap. It is factory air charged at 60 psi (4.2 bar) and is permanently capped and epoxy sealed to absorb the shock and is not rechargeable. It may be installed in new or existing plumbing systems with a standard pipe tee vertically, horizontally or at any angle and is ideal for commercial dishwashers, washing machine, and quick-closing faucets applications. It is designed to operate on all domestic and commercial lines at 150 psi (10.3 bar) working pressure. This water hammer arrestor, size D is used to cover the required PDI listed 61 to 113 fixture units.
Features
- Lead free brass NPT hex adapter for easy installation
- Factory air charged at 60 psi (4.2 bar)and is not rechargeable in the field
- May be installed in concealed locations without access panels
- ASSE, ANSI and PDI approved and UPC listed
Specifications | |
---|---|
Air Precharge | 60 PSI |
Air Valve | No |
Body Material | Copper |
Brand | Watts |
Buy American Act Compliant | NO |
Connection Size | 1 IN |
Connection Size-Metric | 25 MM |
Connection Type | Female Threaded |
EAN | 098268526158 |
Factory Set Pressure-PSI | 60 |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 10.00 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Number of Fixture Units | 61 to 113 |
Part Number | 0750163 |
Product Overall Height | 9.9375 IN |
Product Overall Width | 2.125 IN |
Series | LF15M2 |
Temperature Range | 33 to 180 degree F |
Thread Type | NPT |