WPIME-1
Part of the WPIMV Series
Ordering Code: 0653144
UPC: 098268442564
Lead Free: YES
Ice Maker Valve And Enclosure
This ice maker valve with enclosure is designed for easy installation and maintenance of an ice maker supply line. It includes a quarter turn lead free brass valve fitted for a standard 1/4 inch compression ice maker, and a white protective enclosure with faceplate. The 5 3/16 IN x 5 3/16 IN x 2 1/2 IN enclosure nails directly to the house framing.
Features
- Quarter turn lead free brass valve
- White protective enclosure with faceplate
- Fitted for standard 1/4 IN compression ice maker and 1/2 IN WaterPEX (R) CrimpRing (TM) fitting
- Enclosure nails directly to the framing
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1/4 IN |
Kit Contents | 1/4 Inch Comp Lead Free QT Ice Maker Valve and White Enclosure with Faceplate |
Kit Type | Ice Maker |
Lead Free | YES |