LFN45B-EZ
Lead Free* Water Pressure Reducing Valves
LFN45B-EZ
Lead Free* Water Pressure Reducing Valves
Features
- Parts are easily and quickly serviceable without removing valve from line
- Easy to adjust pressure setting
- Bypass feature controls thermal expansion pressure
- Integral stainless steel strainer to stop debris
Series LFN45B-EZ Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is suitable for water supply pressures up to 400 psi (27.6 bar) and may be adjusted from 25 - 75 psi (172 - 517 kPa). The standard setting is 50 psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line. The standard bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main supply. The LFN45-B-EZ features Lead Free* construction to comply with Lead Free* installation requirements.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFN45B-EZ
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
RK N45B-EZ-N55BM1
Repair Kit |
</br>LFN45B, LFN55B-EZ</br> |
Complete Seat/Stem Replacement Module, EPDM Diaphragm, Stainless Steel Strainer, Stem Nut</br> |