127SS-106 3/4
Discontinued
Part of the 127SS Series
Ordering Code: 0826422
UPC: 098268094602
Lead Free: Not In Scope
3/4 In Bronze Process Steam Adjustable Pressure Regulator, Model 106
This 3/4 inch process steam pressure regulator, model 106, is a single seated, direct acting, diaphragm type regulator. It is ideal for institutional, industrial, and commercial applications to regulate steam pressure in the mainline and high capacity process service heating applications. It features a bronze body, threaded female end connections and stainless steel diaphragm, seat and disc internals to extend the service life. The springs and diaphragm chamber assembly is easily changed and the valve is simple to adjust when the need to quickly restore the regulator service is required. The maximum working initial pressures is up to 250 psi (17.2 bar).
Features
- Bronze body with female NPT connections
- Stainless steel single seated
- Direct acting diaphragm
- Standardly furnished with stainless steel valve disc
- Replaceable springs and diaphragm
- Quickly and easily serviceable in line without special tools
- Maximum working initial pressure up to 250 psi (17.2 bar)
- Engineered and recommended for mainline and high capacity process service heating applications
- Valve is simple to adjust
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 100 to 50 |
| Body Material | Bronze |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 400 |
| Maximum Working Pressure-BAR | 17.20 |
| Maximum Working Pressure-PSI | 250 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Valve Style | Standard |