101033
Part of the 152A Series
Ordering Code: 0832140
UPC: 098268096439
Lead Free: No
3/4 IN Process Steam Pressure Regulator, Iron Body
This 1/2 inch process steam pressure regulator is designed for autoclaves, steam tables/irons, vulcanizers and single radiators. It is also used on sterilizers, process lines, testing fixtures and oil lines. It is highly sensitive to reduced pressure changes, and carries full volume with minimum pressure drop. Features an iron body, tight seating, PTFE valve disc, and adjustable spring for reduced pressure range of 10 to 50 psi.
Features
- Iron body with stainless steel strainer screen, disc and stem guide
- Sensitivity adjuster eliminates vibrating that can arise due to critical flow requirements
- Ability to maintain full volume without appreciable reduced pressure drop
- Serviceable in-line
| Specifications | |
|---|---|
| Brand | Watts |
| Lead Free | No |