152A-003015 1 1/4
Part of the 152A Series
Ordering Code: 0830957
UPC: 098268096026
Lead Free: No
1 1/4 IN Iron Process Steam Pressure Regulator, Reduced Pressure Range 3 to 15 psi
This 1 1/4 inch process steam pressure regulator is designed for autoclaves, steam tables/irons, vulcanizers and single radiators. It is also used on sterilizers, process lines, testing fixtures and oil lines. It is highly sensitive to reduced pressure changes, and carries full volume with minimum pressure drop. It features an iron body with NPT threaded female inlet and outlet connections, with initial pressure up to 200 psi and adjusting spring for reduced pressure range of 3 to 15 psi (0.21 to 1.0 bar).
Features
- Iron body
- Stainless steel disc
- NPT threaded female inlet and outlet connections
- Serviceable in line
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 3 to 15 |
| Body Material | Iron |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | No |
| Maximum Working Pressure-BAR | 14.00 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Type | Kit |
| Valve Style | Standard |