152A-Z1 3/4
Part of the 152A Series
Ordering Code: 0830915
UPC: 098268095791
Lead Free: No
3/4 IN Process Steam Pressure Regulator, Iron Body, Inlet Set at 15 psi, Outlet Set at 5 psi
This 2 inch process steam pressure regulator is designed for autoclaves, steam tables/irons, vulcanizers and single radiators. It is also used on sterilizers, process lines, testing fixtures and oil lines. It is highly sensitive to reduced pressure changes, and carries full volume with minimum pressure drop. Features an iron body with inlet set at 15 psi, outlet set at 5 psi, initial pressure up to 200 psi and adjusting spring for reduced pressure range of 30 to 100 psi (2.1 to 6.9 bar).
Features
- Iron body with stainless steel strainer screen, disc and stem guide
- Sensitivity adjuster eliminates vibrating that can arise due to critical flow requirements
- Ability to maintain full volume without appreciable reduced pressure drop
- Serviceable in-line
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 3/4 IN |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 149.00 |
| Maximum Operating Temperature-Fahrenheit | 300 |
| Maximum Working Pressure-BAR | 14.00 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Valve Style | Standard |