152AT-010040
Part of the 152A Series
Ordering Code: 0832136
UPC: 098268096392
Lead Free: NO
1 IN Iron Process Steam Pressure Regulator, Tight Seating, Reduced Pressure Range 10 to 40 psi, PTFE Valve Disc
This 1 inch process steam pressure regulator is designed for autoclaves, steam tables/irons, vulcanizers and single radiators. It is also used on sterilizers, process lines, testing fixtures and oil lines. It is highly sensitive to reduced pressure changes, and carries full volume with minimum pressure drop. It features an iron body with tight seating and PTFE valve disc, and adjusting spring for reduced pressure range of 10 to 40 psi.
Features
- Iron body with stainless steel strainer screen, disc and stem guide
- Sensitivity adjuster eliminates vibrating that can arise due to critical flow requirements
- Ability to maintain full volume without appreciable reduced pressure drop
- Serviceable in-line
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 10 to 40 |
| Body Material | Iron |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 149.00 |
| Maximum Operating Temperature-Fahrenheit | 300 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Type | Kit |
| Valve Style | Standard |