152AT-30140 3/4
Part of the 152A Series
Ordering Code: 0832133
UPC: 098268096361
Lead Free: No
3/4 IN Iron Process Steam Pressure Regulator, Tight Seating, Reduced Pressure Range 30 to 140 psi, PTFE Valve Disc
A process steam pressure regulator, series 152A, is designed to offer highly sensitive response to reduced pressure changes and maintain fullest possible volume without appreciable reduced pressure drop. This 3/4 inch regulator is ideal for use on applications such as oil lines, testing fixtures, autoclaves, steam tables, steam irons, single radiators, vulcanizers, sterilizers and process lines. It features a sensitivity adjuster to eliminate any vibrating condition that may arise from critical flow requirements. The adjustable reduced pressure range is 30 to 40 psi. The maximum operating temperature is 300 F (204 C) at 300 psi (21 bar) or 400 F (204 C) at 200 psi (14 bar).
Features
- Serviceable in-line
- Reduced pressure range 30 to 140 psi
- Iron body construction
- Maximum operating temperature is 300 F (204 C) at 300 psi (21 bar) or 400 F (204 C) at 200 psi (14 bar)
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 30 to 140 |
| Body Material | Iron |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 149.00 |
| Maximum Operating Temperature-Fahrenheit | 300 |
| Maximum Working Pressure-BAR | 20.70 |
| Maximum Working Pressure-PSI | 300 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Type | Kit |
| Valve Style | Standard |