252A
Bronze Process Steam Pressure Regulators
252A
Bronze Process Steam Pressure Regulators
Features
- Highly sensitive response to reduced pressure changes, with ability to maintain full volume without appreciable reduced pressure drop
- Sensitivity adjuster eliminates vibrating that can arise due to critical flow requirements
- Serviceable in-line
- Bronze body with stainless steel strainer screen, disc and stem guide
Series 252A Process Steam Pressure Regulators are used in commercial, industrial, and institutional applications to regulate steam pressure in autoclaves, steam tables/irons, vulcanizers and large capacity process services. They are highly sensitive to reduced pressure changes. They have a bronze body construction with NPT threaded female inlet and outlet connections, stainless steel strainer, laminated metal diaphragm, and sensitivity adjustment feature for critical flow.
Series 252A offers full volume with minimum pressure drop and in-line serviceability. It is ideal for use on sterilizers, process lines, testing fixtures, and oil lines. Tight seating Model 252A-T available for dead end and liquid services. Maximum Supply Pressure: Up to 300 psi (21 bar).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 252A
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
RK 152A 1-1 1/4
Repair Kit |
</br>152A, 252A</br> |
Stem and Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Bottom Spring, Strainer, Disc, Seat</br> |