F127SS-208 3
Part of the F127SS Series
Ordering Code: 0828292
UPC: 098268095029
Lead Free: Not In Scope
3 IN Cast Iron Process Steam Pressure Regulator, Adjustable, Flanged Connections, Model 208
This 3 inch process steam pressure regulator, model 208, is a single seated, direct acting, diaphragm type regulator. It is ideal for institutional, industrial, and commercial applications to regulate steam pressure in the mainline and high capacity process service heating applications. It features a cast iron body, flanged end connections and stainless steel diaphragm, seat and disc internals to extend the service life. The springs and diaphragm chamber assembly is easily changed and the valve is simple to adjust when the need to quickly restore the regulator service is required. The maximum working initial pressures is up to 125 psi (8.6 bar).
Features
- Cast iron body with flanged connections
- Stainless steel single seated
- Direct acting diaphragm
- Standardly furnished with stainless steel valve disc
- Replaceable springs and diaphragm
- Quickly and easily serviceable in line without special tools
- Maximum working initial pressure up to 125 psi (8.6 bar)
- Engineered and recommended for mainline and high capacity process service heating applications
- Valve is simple to adjust
| Specifications | |
|---|---|
| Adjustable Reduced Pressure Range | 100 to 50 |
| Body Material | Iron |
| Brand | Watts |
| Gauge Option | No Gauge |
| Inlet Connection Size | 3 IN |
| Inlet Connection Type | Flanged Joint |
| Lead Free | Not In Scope |
| Maximum Operating Temperature-Fahrenheit | 350 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Flanged Joint |
| Valve Style | Standard |